Catalog No. : BL-115-1
Description: 1 1/2 SNAP-IN BLANK,RGD/IMC,STL,EA
UPC: 785991183658
1-1/2 Inch, Snap-In Blank, Steel-Zinc Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
Used to Plug Knockouts in Steel Boxes |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002326 Cable plug for cable-/installation tube entry
|
Suitable for built-in installation box |
Y |
|
Suitable for junction box |
Y |
|
Suitable for cable diameter |
38.1-38.1 mm |
|
Number of conduit lead-ins |
1 |
Documents/Support Tools
|
Sales Drawing |