text.skipToContent text.skipToNavigation

Catalog No. : BKXM3-G

Description:  PVC CTD FIXTURE HNGR ENCLOSURE ONLY

UPC: 704508033729

PVC Coated Rigid Fixture Hanger, Enclosure Only, Medium Box 2-11/16 Inch, Fixture Stem Size 1/2 Inch, Hub Size 1/2 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch