text.skipToContent text.skipToNavigation

Catalog No. : BKXD3-G

Description:  PVC CTD RND JNCTN BOX, HUB 1IN GRY

UPC: 704508034580

PVC Coated Round Junction Box with 3 Inch Inside Depth, Hub Size 1 Inch/27 Metric, Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Application

Serve as Pulling Fittings, Provides Openings for Splicing

Specifications

Number Of Outlet

4

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

CSA

Dimensions

Size

1 Inch

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit