text.skipToContent text.skipToNavigation

Catalog No. : BKNH-M120

Description:  FTNG STR PA6 M12 NW10 IP69 BLK

UPC: 786209947055

KNH Connector Straight, Metric Metal Thread IP69 - Thread M12x1.5, Fits to Conduit NW10, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M12x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ