Catalog No. : BKN-M40
Description: ANTI-ABRASION LOCKNUT PA6 M40 BLK
UPC: 786209947239
Polyamide Anti Abrasion Lock Nut, Metric Thread - Thread M40x1.5, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Special Features |
Excellent Chafing Characteristics |
|
Application |
Suitable for a Wide Range of Applications |
Specifications
|
Material of Construction |
Polyamide 6 |
|
Nut Type |
Hex |
|
Thread Type |
Metric |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thread Size |
M40x1.5 |