text.skipToContent text.skipToNavigation

Catalog No. : BKIHG-U247

Description:  FTNG FEM 1IN NW17 PA6 IP69 BLK

UPC: 786209946898

KIHG Connector, Straight, UN Female Thread for MIL Connector - Thread UN 1 Inch-20 UNEF, Shell Size MIL 18, Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , 1 Inch - 20 UNEF Thread

Compliance and Certifications

POPs POPs 28 Compliant