Catalog No. : BK-316-750-100
Description: S/S 316 BUCKLES 3/4IN 100 PCS
UPC: 796530055039
Stainless Steel (316) Ear-Lokt Buckle 3/4-inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
ETIM Classification
ETIM
EC003549 Packaging material
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Self-adhesive |
N |