Catalog No. : BK-201-750-BK
Description: BLK 3/4IN STAINLESS STL BUKLES 100P
UPC: 796530052267
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
201 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Material finish |
Opaque |
|
Colour |
Black |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Self-adhesive |
N |