Catalog No. : BK-201-625-100
Description: 5/8' STAINLESS STEEL BUCKLES
UPC: 796530049304
201 Stainless Steel, Ear-Lokt Buckle 5/8 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
201 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
ETIM Classification
ETIM
EC003549 Packaging material
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Width |
0.625 mm |
|
Width |
15.88 inch |
|
Length |
0.625 mm |
|
Length |
15.88 inch |
|
Self-adhesive |
N |