Catalog No. : BK-201-500-BK
Description: BLK 1/2IN STAINLESS STL BUKLES 100P
UPC: 796530062099
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
201 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Material finish |
Other |
|
Colour |
Black |
|
Width |
12.7 mm |
|
Width |
0.5 inch |
|
Length |
12.7 mm |
|
Length |
0.5 inch |
|
Self-adhesive |
N |