Catalog No. : BJ4X1C-700
Description: 2 INCH GEN PURP ORN TAPR 48 IN RL
UPC: 34481000952
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Special Features |
For use in General Purpose areas per Articles 725, 770, 800 and 820 of the NEC. |
|
Application |
For use in general purpose applications |
Specifications
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
2 Inches |
|
Length |
700 ft |
|
Nominal diameter |
50.8 mm |
|
Nominal size in inch |
2 inch |
|
Material |
Other |
|
Sheathing material |
Not sheathed |
|
Plain exterior |
Y |
|
Flexibility |
Flexible |
|
Colour |
Orange |