Alternate Catalog No. : BI 902
Catalog No. : BI902
Description: 3/4 BSHG,RGD/IMC,IRON-ZINC PLD,INSU
UPC: 785991402810
3/4 Inch, Insulated Bushing, Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441202 | N/A | 2500001194_2015-11-03 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |