Catalog No. : BH614R
Description: SUPER BLUE OLD WORK WALL BOX
UPC: 34481193418
- New snap-in bracket design
- Device and fixture mounting
- Breakaway flange for small fixtures
- Fixture rating up to 10 lbs.
Descriptors
Category |
Ceiling box |
Special Features |
Resists flexing and holds their shape even in the worst applications |
Application |
Listed for wall fixture support up to 10 lbs. |
Specifications
Material |
Polycarbonate |
Color |
Blue |
Mounting |
Screws |
Cubic Capacity |
14.5 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Round |
Construction type |
Device connection box (round/square) |
Equipped with |
Mounting plate |
Diameter |
3.5 inch |
Mounting switching equipment |
Screwing |
Pipe locking |
N |
Pipe locking optional |
N |
Material |
Plastic |
Colour |
Blue |
Nozzle |
None |
Documents/Support Tools
Sales Drawing |