Catalog No. : BH122A-UPC
Description: 1G 22 CU IN - HVY WALL ELEC BOX
UPC: 34481211426
- SuperBlue boxes combine the features of the hard shell thermoset box and the thermoplastic PVC style box to create a 'new' rigid non-metallic wiring box.
- Molded out of specially formulated thermoplastic material
- SuperBlue boxes will not crack or break in extreme environments.
- Resist flexing and hold their shape even in the worst applications.
- Designed to nest inside each other to take up less space on the shelf or in the truck, while still providing the largest wirefill capacity in their class.
Descriptors
|
Category |
Outlet box |
|
Special Features |
SuperBlue boxes combine the features of the hard shell thermoset box and the thermoplastic PVC style box to create a new rigid non-metallic wiring box. |
|
Application |
Listed for masonry walls |
Specifications
|
Material |
PVC |
|
Color |
Blue |
|
Cubic Capacity |
22 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
3.55 inch |
|
Width |
2.11 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Blue |
|
Sealable |
N |
Documents/Support Tools
|
Sales Drawing |