text.skipToContent text.skipToNavigation

Catalog No. : BGPS-12/01

Description:  SYSTEM SUPPORT PA6 NW12 1-PIECE BLK

UPC: 786210136387

PMAFIX Heavy Construction, One-Piece Black Stackable Support System, Material - Polyamide 6, Fits to Conduit Size NW - 12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building Industry and Other Applications with Increased Mechanical Requirements.

Specifications

Number Of Holes

1

Cable Size

NW12

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

Network Rail

Dimensions

Thickness

30 mm

Compliance and Certifications

POPs POPs 28 Compliant