text.skipToContent text.skipToNavigation

Catalog No. : BGP-3X48

Description:  CONDUIT SUPPORT PA6 3XNW48 BLK

UPC: 786210131894

Stackable Support for Conduit, Fits NW 48 with Both a Fine and Course Profile, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building, Other Applications with Increased Mechinical Requirements

Specifications

Number Of Holes

3

Cable Size

NW48

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thickness

36 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here