text.skipToContent text.skipToNavigation

Catalog No. : BGO-56

Description:  FITTING PA6 NW56 FLANGE 90D BLK

UPC: 786209946249

Nylon GO Flange, 90 Degree Elbow Connector - Fits to NW 56, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Flange Seal FGO4 Made from EPDM, Flange Seal FGO4/01 Made from NBR

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant