text.skipToContent text.skipToNavigation

Catalog No. : BGN-S17G

Description:  HALF SHELL CONN NW17 CRSE PA6 BLK

UPC: 786209946102

Nylon GN Half Shell Connector - Fits to Conduit Size NW/Metric 17/20, Coarse Profile, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant