text.skipToContent text.skipToNavigation

Catalog No. : BGN-R70G

Description:  CONDUIT GUIDE PA6 NW70 CRSE BLK

UPC: 786209946089

Half Shell Strain Relief Insert - Conduit Size NW 70, Profile G, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant