text.skipToContent text.skipToNavigation

Catalog No. : BGN-R56S/70

Description:  CONDUIT GUIDE PA6 SET NW70/NW56 BLK

UPC: 786209946058

Half Shell Slide Insert - Conduit Size NW 56, Profile G, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant