text.skipToContent text.skipToNavigation

Catalog No. : BGN-R56

Description:  CONDUIT GUIDE PA6 NW56 BLK

UPC: 786210084992

GN Slide Half Shell Insert - Fits to Conduit Size NW/Metric 56/68, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant