text.skipToContent text.skipToNavigation

Catalog No. : BGN-R36GT/48

Description:  CONDUIT GUIDE PA6 NW48/NW36GT BLK

UPC: 786209946003

GN Strain Relief Half Shell Reduction - Fits to Conduit Size NW/Metric 48-36/50-40, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant