text.skipToContent text.skipToNavigation

Catalog No. : BGL-07

Description:  CONDUIT CLAMP 1SCREW PA6 NW07 BLK

UPC: 786209945938

PMAFIX One-Piece Black Tube Clamp, Material - Polyamide 6, Fits to Conduit Size NW - 07, Metric - 10
View More View Less
For more info visit:  electrification.us.abb.com
  • Integrated rib allows an optimal strain relief and thus avoids the movement of the conduit in axial direction.
  • Due to the rib the clamp can also be pre-mounted on the conduit.
  • Self-extinguishing, free of halogens and cadmium
  • Mounting of PMA conduits

Descriptors

Category

Hose or pipe clamps

Special Features

Integrated Rib Provides Axial Strain Relief

Application

Wide Range of Applications

Specifications

Material

Polyamide 6

Clip Type

Closed -1 Screw

Color

Black

Number Of Holes

1 x M4

Classifications

Brand Name

PMA

Dimensions

Size

NW07

Compliance and Certifications

POPs POPs 28 Compliant