Catalog No. : BGH-95
Description: CONDUIT CLAMP 2SCREW PA6 NW95 BLK
UPC: 786209945914
PMAFIX One-Piece Black Tube Clamp, Material - Polyamide 6, Fits to Conduit Size NW - 95, Metric - 106
View More
View Less
For more info visit:
electrification.us.abb.com
- One-piece design
- Integrated rib provides axial strain relief
- Allows turning of the conduit, thus avoiding torsion stresses
- Pre-fixation on the conduit possible
- Allows solid fixation with two screws
- Fits both conduit profiles - fine (T) and coarse (G)
- Self-extinguishing, free of halogens and cadmium
- Mounting of PMA conduits
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Integrated Rib Provides Axial Strain Relief |
|
Application |
Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Clip Type |
Open - 2 Screws |
|
Color |
Black |
|
Number Of Holes |
2 x M8 |
Classifications
|
Brand Name |
PMA |
|
Standard |
Network Rail |
Dimensions
|
Size |
NW95 |