text.skipToContent text.skipToNavigation

Catalog No. : BGH-23

Description:  CONDUIT CLAMP 2SCREW PA6 NW23 BLK

UPC: 786209945853

PMAFIX One-Piece Black Tube Clamp, Material - Polyamide 6, Fits to Conduit Size NW -23, Metric - 25
View More View Less
For more info visit:  electrification.us.abb.com
  • One-piece design
  • Integrated rib provides axial strain relief
  • Allows turning of the conduit, thus avoiding torsion stresses
  • Pre-fixation on the conduit possible
  • Allows solid fixation with two screws
  • Fits both conduit profiles - fine (T) and coarse (G)
  • Self-extinguishing, free of halogens and cadmium
  • Mounting of PMA conduits

Descriptors

Category

Hose or pipe clamps

Special Features

Integrated Rib Provides Axial Strain Relief

Application

Wide Range of Applications

Specifications

Material

Polyamide 6

Clip Type

Open - 2 Screws

Color

Black

Number Of Holes

2 x M5

Classifications

Brand Name

PMA

Standard

Network Rail

Dimensions

Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ