Catalog No. : BGGV-N0956/01
Description: FLNG FTNG STR FINE 2IN NW56 PA6 BLK
UPC: 786210078977
Conduit Adapter, Straight, 2 Inch Fine NPT Thread to NW56, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
|
Connection |
2 inches NPT thread |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW56 , 2 Inch NPT Thread |