Catalog No. : BGA600-14-20
Description: 6IN GRND BUSH 14-2/0WIRE RANGE AL
UPC: 786209979445
6 Inch Blackjack Grounding Bushing, Aluminum, Galvanized, Wire Range 14 to 2/0 for Use with Threaded or Threadless Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Grounding Bushings & Accessories |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Size |
6 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
24.84 mm |
|
Outer diameter |
182.85 mm |
Documents/Support Tools
|
Sales Drawing |