text.skipToContent text.skipToNavigation

Catalog No. : BGA125-14-20

Description:  1 1/4 INCH GROUND BUSHING ALU

UPC: 786210162959

1-1/4 Inch Blackjack Grounding Bushing, Aluminum, Galvanized, Wire Range 14 to 2/0 for Use with Threaded or Threadless Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002357 Support insulator

Length

19.28 mm

Outer diameter

56.39 mm

Documents/Support Tools

Sales Drawing

Click here