Catalog No. : BG88-R
Description: COND REPLACE CVR 2-1/2 TO 3IN RED
UPC: 704508012069
PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 2-1/2 Inch/63 Metric to 3 Inch/78 Metric, Finish Electro Galvanized, Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2-1/2 Inch/63mm to 3 Inch/78mm |