Catalog No. : BG806L
Description: 2 GND BUSHING RGD/IMC DC ZINC INS
UPC: 785991088687
Insulated Ground Bushing, 2 Inch, Die Cast Zinc, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
105 Degree C Thermoplastic Liners, Heavy Reinforced Ribs |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
35 mm |
|
Outer diameter |
67.8 mm |
Documents/Support Tools
|
Sales Drawing |