Catalog No. : BG803A
Description: INSUL GNDG BSHG 1IN MALL IRON
UPC: 785991906929
Bushing, Insulated Grounding, Trade Size 1 Inch, Grounding Lug Wire Size 14 AWG - 6 AWG, Malleable Iron, For use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
105 degree C thermoplastic liners, heavy reinforced ribs. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060 |
Dimensions
|
Size |
1 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
51.181 mm |
|
Outer diameter |
29.3624 mm |
Documents/Support Tools
|
Sales Drawing |