Catalog No. : BG68-G1
Description: COND REPLACE CVR 1-1/2 TO 2IN GRY
UPC: 704508019334
PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 1-1/2 Inch/41 Metric to 2 Inch/53 Metric, Finish Electro Galvanized,Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch/41mm to 2 Inch/53mm |