Catalog No. : BG68-G
Description: COND REPLACE CVR 1-1/2 TO 2IN GRAY
UPC: 704508355500
PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 1-1/2 Inch/41 Metric to 2 Inch/53 Metric, Finish Electro Galvanized, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Nominal .002 inch blue urethane on both interior and exterior
- Nominal .040 inch PVC coating bonded to exterior
- Long openings
- Provision for easy bends
- Tapered tapped hubs with integral bushings
- Pressure sealing sleeves protect connections
- Stainless steel cover screws
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Size |
1-1/2 Inch/41mm to 2 Inch/53mm |