Catalog No. : BG48-TB
Description: COVER ONLY FOR MOGUL BODY 1 IN-11/4
UPC: 786210946979
1 Inch 1-1/4 Inch Mogul Conduit Body Cover, Gray Iron Electro Galvanized
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Iron |
|
Finish |
Electro Galvanized |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |