Catalog No. : BG48-G1
Description: COND REPLACE CVR 1 TO 1-1/4IN GRY
UPC: 704508019310
PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 1 Inch/27 Metric to 1-1/4 Inch/35 Metric, Finish Electro Galvanized,Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch/27mm to 1-1/4/35mm |