Catalog No. : BG203
Description: 1 INCH GND BSHG,RGD/IMC,DC,INSUL
UPC: 785991906745
Bushing, Insulated Grounding, Trade Size 1 Inch, Grounding Lug Wire Size 14 AWG - 4 AWG, Zinc Die Cast, For use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
105 degree C thermoplastic liners, heavy reinforced ribs. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060 |
Dimensions
|
Size |
1 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
60.325 mm |
|
Outer diameter |
29.3624 mm |
Documents/Support Tools
|
Sales Drawing |