Catalog No. : BG202-1
Description: 3/4 IN GND BSHG,RGD/IMC,DC,INSUL,EA
UPC: 785991184907
Bushing, Insulated Grounding, Trade Size 3/4 Inch, Grounding Lug Wire Size 14 AWG - 4 AWG, Zinc Die Cast, For use with Rigid/IMC Conduit., Sold by Each
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002357 Support insulator
|
Length |
54.7624 mm |
|
Outer diameter |
32.5374 mm |