text.skipToContent text.skipToNavigation

Catalog No. : BG100-14-4

Description:  1 IN GRND BUSH FOR 14-4 WIRE RANGE

UPC: 786210161570

1 Inch Blackjack Grounding Bushing, Malleable Iron Zinc Plated, Wire Range 14 4 for Use with Threaded or Threadless Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E3060, CSA

Dimensions

Size

1-Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A LR2884-357_1994-09-19 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002357 Support insulator

Length

17.68 mm

Outer diameter

45.29 mm

Documents/Support Tools

Sales Drawing

Click here