text.skipToContent text.skipToNavigation

Catalog No. : BFIL-F192

Description:  FTNG PA6 NW12 FEM M19X0.75 IP67 BLK

UPC: 786210161310

PMAFIX Black Female Threaded Adapter, Material - Polyamide 6, M19 Thread, Nominal Width/Condiut Size - 12, IP67
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Color

Black

Connection

M19

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M19 Thread

Compliance and Certifications

POPs POPs 28 Compliant