text.skipToContent text.skipToNavigation

Catalog No. : BFIL-F140

Description:  FITTING PA6 NW10 FEM M14X1 IP67 BLK

UPC: 786210161303

PMAFIX Black Female Threaded Adapter, Material - Polyamide 6, M14 Thread, Nominal Width/Condiut Size - 10, IP67
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6

Insulation Class

IP67

Color

Black

Connection

M14

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M14 Thread

Compliance and Certifications

POPs POPs 28 Compliant