text.skipToContent text.skipToNavigation

Catalog No. : BFHS-PH1

Description:  CLIP FOR POSITIONHOLDER 20X12X4 BLK

UPC: 786209945235

FHS Rail for System Support Distance Spacers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Polyamide 6

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

20 mm

Width

12 mm

Height

4 mm

Compliance and Certifications

POPs POPs 28 Compliant