text.skipToContent text.skipToNavigation

Catalog No. : BFHS-00

Description:  CONDUIT SUPPORT RAIL PA6 COMPL BLK

UPC: 786209945259

FHS Rail for System Support - Fits to System Support FH-NW-0
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Polyamide 6

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

10.8 in

Width

1 in

Height

0.61 in

Compliance and Certifications

POPs POPs 28 Compliant