text.skipToContent text.skipToNavigation

Catalog No. : BFBK500-55-7024

Description:  BAND-FAST SS 3/4 X 55IN RAL7024

UPC: 796530056890

Ready-to-Use, Pre-Cut and Pre-Assembled 201 Stainless Steel Band with Ear-Lokt Buckle, Graphite Gray, Finished Length of 140mm (5.5 Inches), Width of 12.7mm (0.5 Inch), Thickness of 0.76mm (0.03 Inch), Maximum Diameter Single Wrap of 356mm (14.0 Inches), Maximum Diameter Double Wrap of 178mm (7.0 Inches)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Stainless Steel Ties

Specifications

Material

201 Stainless Steel

Color

Gray

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.5 in , 12.7 mm

Length

5.5 in , 140 mm

Thickness

0.03 in , 0.76 mm