text.skipToContent text.skipToNavigation

Catalog No. : BFBK-750-048

Description:  BAND-FAST SS 3/4X48IN (25/BOX)

UPC: 796530050881

Ready-to-Use, Pre-Cut and Pre-Assembled 201 Stainless Steel Band with Ear-Lokt Buckle, Finished Length of 122mm (4.8 Inches), Width of 19.1mm (0.75 Inches), Thickness of 0.76mm (0.03 Inches), Maximum Diameter Single Wrap of 305mm (12.0 Inches), Maximum Diameter Double Wrap of 152mm (6.0 Inches)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Banders

Specifications

Material

201 Stainless Steel

Classifications

Brand Name

Ty-Rap

Dimensions

Length

4.8 in , 122 mm

Width

0.75 in , 19.1 mm