Catalog No. : BEYR040303
Description: EX Y PIECE FITTING NC20X16X16 BLK
UPC: 5011949240353
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Prevents Electrostatic Charging |
|
Application |
For Indoor and Outdoor Applications for Zones 1, 2, 21, 22 |
Specifications
|
Material |
Modified Nylon/Polyamide 12 with Nickel Plated Threads |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
PMA |
|
Standard |
ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC |
Dimensions
|
Length |
80 mm |
|
Size |
1 End with Conduit Size 20mm/NW17, 2 Ends with Conduit Size 16/NW12 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Model |
Y-piece |
|
Nominal size |
16-20 mm |
|
Colour |
Black |