text.skipToContent text.skipToNavigation

Catalog No. : BES-70G

Description:  CONDUIT SUPPORT BUSH PA6 NW70 BLK

UPC: 786209945013

Internal Conduit Support Sleeve - Conduit Size NW 70, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Application

Protect Cables and Wires within Conduit Connections

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant