text.skipToContent text.skipToNavigation

Catalog No. : BEM-1251

Description:  BRASS EMC CG 1-1/4IN - 22.0-32.0MM

UPC: 5415022403558

EMC Cable Gland, Thread Size 1-1/4 Inch NPT, Cable Range 22 to 32mm, Shield Range 18 to 27mm, Thread Length 20mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance
  • Extended radial contact with the shielding for improved EMI protection

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

22 to 32 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

1-1/4 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Thread length

20 mm

Suitable for cable diameter

22 - 32 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

EMC-version

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here