text.skipToContent text.skipToNavigation

Catalog No. : BEM-0381

Description:  BRASS EMC CG 3/8IN - 5.0-10.0MM

UPC: 5415022403503

EMC Cable Gland, Thread Size 3/8 Inch NPT, Cable Range 5 to 10mm, Shield Range 3.5 to 8mm, Thread Length 11.5mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance
  • Extended radial contact with the shielding for improved EMI protection

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

5 to 10 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

3/8 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/8 inch

Thread length

11.5 mm

Suitable for cable diameter

5 - 10 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

EMC-version

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here