Catalog No. : BEH04
Description: EX CONDUIT CLIP NC20 BLK
UPC:
Conduit Clip, Conduit Size 20mm/NW17, Width 20mm, Height 34.0mm, IP68 Rating, Approved for Zones 1, 2, 21, 22, Modified Nylon 12 with Nickel Plated Threads, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Nylon Cable Clips |
|
Special Features |
Approved for Zones 1, 2, 21, 22 |
|
Application |
Supports Conduit to Rod, Wire or Flange |
Specifications
|
Cable Size |
NC20/NW17 |
|
Material |
Modified Nylon/Polyamide 12 with Nickel Plated Threads |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |