Catalog No. : BEC4-VA
Description: 200A/600V 4P100A UG LH W/CON MTR
UPC: 624871001227
Made or assembled in Canada.
Meter socket 200 amperes 600 volts (100 amperes per position) stud type. 4 jaw. 4 positions complete with connector (tunnel type). Left-hand entry.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Ganged Meter Sockets |
|
Special Features |
Supplied with screw type rings |
|
Application |
For underground service only |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
15-1/8 Inches Height x 41-7/16 Inches Width x 5 Inches Depth |